IESNA:LM-63-2002
[TEST]P1056386
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S1270D830-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 5, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2775
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1535.2 1523.8 1516.7 1505.4 1488.3 1467 1442.8 1413 1378.9 1344.7
1304.9 1262.3 1218.2 1171.3 1121.6 1071.8 1019.2 968 914 858.6
801.7 744.9 688 631.1 572.9 514.6 454.9 395.2 332.6 272.9
218.9 164.9 115.1 69.7 29.9 5.7 0
1535.2 1539.5 1528.1 1513.9 1491.2 1462.7 1430 1393.1 1351.8 1307.8
1260.9 1209.7 1157.1 1101.7 1044.8 986.5 926.8 865.7 804.6 740.6
678.1 615.5 551.5 489 425 362.5 298.5 240.2 183.4 132.2
85.3 51.2 29.9 15.6 8.5 2.8 0
1535.2 1526.7 1512.5 1486.9 1454.2 1417.2 1374.6 1324.8 1273.7 1216.8
1155.7 1093.1 1027.7 959.5 889.9 821.6 747.7 678.1 608.4 538.7
470.5 406.5 341.2 280 221.8 172 123.7 89.6 69.7 49.8
34.1 24.2 17.1 11.4 7.1 2.8 0
1535.2 1528.1 1508.2 1476.9 1440 1394.5 1344.7 1286.5 1223.9 1154.3
1084.6 1010.7 935.3 858.6 781.8 706.5 629.7 557.2 486.2 419.3
354 291.4 236 184.8 136.5 112.3 91 69.7 52.6 38.4
28.4 21.3 15.6 10 5.7 2.8 0
1535.2 1529.5 1515.3 1481.2 1438.6 1393.1 1337.6 1275.1 1205.4 1134.4
1057.6 978 899.8 821.6 740.6 663.8 585.7 517.4 447.8 381
319.8 261.6 207.5 159.2 129.4 106.6 85.3 65.4 48.3 37
28.4 21.3 15.6 10 5.7 2.8 0
